Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: PULSE ENCODER INTERFACE

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

PULSE ENCODER INTERFACE

General Information

  • Global Commercial Alias:
    PULSE ENCODER INTERFACE
  • Product ID:
    3ABD68654947
  • ABB Type Designation:
    PULSE ENCODER INTERFACE
  • Catalog Description:
    PULSE ENCODER INTERFACE, RTAC-03,PULSE ENCODER INTRFACE
  • Long Description:
    PULSE ENCODER INTERFACE, RTAC-03,PULSE ENCODER INTRFACE

Ordering

  • Country of Origin:
    Finland (FI)
  • Customs Tariff Number:
    85049099
  • Invoice Description:
    PULSE ENCODER INTERFACE, RTAC-03,PULSE ENCODER INTRFACE
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Container Information

  • Gross Volume:
    1.81 dm³

Dimensions

  • Product Net Weight:
    0.5 kg
  • Product Net Depth / Length:
    15.5 cm
  • Product Net Height:
    5.2 cm
  • Product Net Width:
    22.5 cm

Technical

  • Degree of Protection:
    IP00
  • Enclosure Type NEMA:
    Open Type

Additional Information

  • Product Name:
    RTAC-03

Classifications

  • UNSPSC:
    39122004

Environmental

  • WEEE Category:
    Product Not in WEEE Scope
Image 0 alt text
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links