Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: RFI-13

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

RFI-13

General Information

  • Global Commercial Alias:
    RFI-13
  • Product ID:
    3ABD68902410
  • ABB Type Designation:
    RFI-13
  • Catalog Description:
    RFI-13, RFI FILTER FOR ACS150/350 7.5A 9.8A SINGLE PHASE
  • Long Description:
    RFI-13, RFI FILTER FOR ACS150/350 7.5A 9.8A SINGLE PHASE

Ordering

  • Country of Origin:
    China (CN)
  • Customs Tariff Number:
    85049099
  • Invoice Description:
    RFI-13, RFI FILTER FOR ACS150/350 7.5A 9.8A SINGLE PHASE
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Weight:
    0.5 kg
  • Package Level 1 Units:
    0 carton

Additional Information

  • Product Name:
    RFI FILTER

Classifications

  • UNSPSC:
    39122005

Environmental

  • WEEE Category:
    Product Not in WEEE Scope
Image 0 alt text
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links