Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3ACM5633002-19

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3ACM5633002-19

General Information

  • Product ID:
    3ACM5633002-19
  • ABB Type Designation:
    -
  • Catalog Description:
    Single relay - REL-IR/L-120AC/4X21AU
  • Long Description:
    24 VDC Power Supply, 5 A

Additional Information

  • ABB Type Designation:
    -
  • Country of Origin:
    United States (US)
  • Customs Tariff Number:
    85352100
  • Frame Size:
    Undefined
  • Gross Volume:
    0 in³
  • Gross Weight:
    0 kg
  • Invoice Description:
    Single relay - REL-IR/L-120AC/4X21AU
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 EA
  • Order Multiple:
    1 EA
  • Package Level 1 Gross Weight:
    0 kg
  • Package Level 1 Units:
    1 EA
  • Part Type:
    New
  • Product Name:
    24 VDC Power Supply, 5 A
  • Product Net Weight:
    0 kg
  • Product Type:
    Undefined
  • Quote Only:
    No
  • Replacement Product ID (NEW):
    2903687
  • Selling Unit of Measure:
    each
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links