Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3ADC340095P0001

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3ADC340095P0001

General Information

  • Product ID:
    3ADC340095P0001
  • ABB Type Designation:
    MCC255-16IO1
  • Catalog Description:
    MCC255-16IO1; THYR-THYR-MODUL MCC255-16IO1

Where Used (as a spare part for "Products")

Identifier Description Qty Unit Of Measure
3ADT218355R0008
DC Rectifier ;
Typecode: DCS401.0315.P4;

Voltage : 400 V;
Current : 315 A;
One bridge / Rectifier;
incl. DCS400 Panel;
incl. line ch
1 piece
3ADT218355R0009
DC Rectifier ;
Typecode: DCS401.0405.P4;

Voltage : 400 V;
Current : 405 A;
One bridge / Rectifier;
incl. DCS400 Panel;
incl. line ch
1 piece
3ADT218355R0108
DC Converter ;
Typecode: DCS402.0350.P4;

Voltage : 400 V;
Current : 350 A;
Double bridge / driving and breaking;
incl. DCS400 Panel;
1 piece
3ADT218355R0109
DC Converter ;
Typecode: DCS402.0450.P4;

Voltage : 400 V;
Current : 450 A;
Double bridge / driving and breaking;
incl. DCS400 Panel;
1 piece
DCS501B0450-41
DC Converters DCS501 2-Q, 405A, 400V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS501B0450-51
DC Converters DCS501 2-Q, 405A, 500V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS501B0520-41
DC Converters DCS501 2-Q, 470A, 400V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS501B0520-51
DC Converters DCS501 2-Q, 470A, 500V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS502B0450-41
DC Converters DCS502 4-Q, 450A, 400V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS502B0450-51
DC Converters DCS502 4-Q, 450A, 500V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS502B0520-41
DC Converters DCS502 4-Q, 520A, 400V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS502B0520-51
DC Converters DCS502 4-Q, 520A, 500V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-0450-41
DC Converters DCS601 2-Q, 405A, 400V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-0450-51
DC Converters DCS601 2-Q, 405A, 500V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-0520-41
DC Converters DCS601 2-Q, 470A, 400V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-0520-51
DC Converters DCS601 2-Q, 470A, 500V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-0450-41
DC Converters DCS602 4-Q, 450A, 400V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-0450-51
DC Converters DCS602 4-Q, 450A, 500V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-0520-41
DC Converters DCS602 4-Q, 520A, 400V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-0520-51
DC Converters DCS602 4-Q, 520A, 500V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
3ADT218467R0001
DCS550-S01-0315-05-00-00; DC Rectifier ;
Typecode: DCS550-S01-0315-05-00-00;

Voltage : 525 V;
Current : 315 A;
One bridge / Rectifier;
incl. Panel;
Fieldexict
1 piece
3ADT218467R0002
DCS550-S01-0405-05-00-00; DC Rectifier ;
Typecode: DCS550-S01-0405-05-00-00;

Voltage : 525 V;
Current : 405 A;
One bridge / Rectifier;
incl. Panel;
Fieldexict
1 piece
3ADT218467R0011
DC Converter ;
Typecode: DCS550-S02-0350-05-00-00;

Voltage : 525 V;
Current : 350 A;
Double bridge / driving and breaking;
incl. Pane
1 piece
3ADT218467R0012
DCS550-S02-0450-05-00-00; DC Converter ;
Typecode: DCS550-S02-0450-05-00-00;

Voltage : 525 V;
Current : 450 A;
Double bridge / driving and breaking;
incl. Pane
1 piece
DCS800-S01-0315-04 1 piece
DCS800-S01-0315-05 1 piece
DCS800-S01-0405-04 1 piece
DCS800-S01-0405-05 1 piece
DCS800-S02-0350-04 1 piece
DCS800-S02-0350-05 1 piece
DCS800-S02-0450-04 1 piece
DCS800-S02-0450-05 1 piece
DCS880-S01-0315-04X0 1 piece
DCS880-S01-0315-05X0 1 piece
DCS880-S01-0405-04X0 1 piece
DCS880-S01-0405-05X0 1 piece
DCS880-S02-0350-04X0 1 piece
DCS880-S02-0350-05X0 1 piece
DCS880-S02-0450-04X0 1 piece
DCS880-S02-0450-05X0 1 piece
DCT880-W02-0325-04
1 piece
DCT880-W02-0325-05
1 piece
DCT880-W03-0325-04
1 piece
DCT880-W03-0325-05
1 piece

Ordering

  • Core Credit:
    0.00
  • Country of Origin:
    Germany (DE)
    Philippines (PH)
  • Customs Tariff Number:
    85413000
  • Invoice Description:
    THYR-THYR-MODUL MCC255-16IO1
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Weight:
    0.68 kg

Technical

  • Frame Size:
    Spare_Parts

Additional Information

  • Product Name:
    THYR-THYR-MODUL MCC255-16IO1

Classifications

  • UNSPSC:
    32111700

Environmental

  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links