Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3ADC770030P0005

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3ADC770030P0005

General Information

  • Product ID:
    3ADC770030P0005
  • ABB Type Designation:
    170M7978
  • Catalog Description:
    170M7978; FUSE 170 M 7978-2500A/1250V

Where Used (as a spare part for "Products")

Identifier Description Qty Unit Of Measure
DCS501B3303-91-L
DC Converters DCS501 2-Q, 3300A, 1000V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS501B3303-91-R
DC Converters DCS501 2-Q, 3300A, 1000V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS501B4003-91-L
DC Converters DCS501 2-Q, 600A, 1000V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS501B4003-91-R
DC Converters DCS501 2-Q, 600A, 1000V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS502B3303-91-L
DC Converters DCS502 4-Q, 3300A, 1000V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS502B3303-91-R
DC Converters DCS502 4-Q, 3300A, 1000V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS502B4003-91-L
DC Converters DCS502 4-Q, 600A, 1000V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS502B4003-91-R
DC Converters DCS502 4-Q, 600A, 1000V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-3303-91-L
DC Converters DCS601 2-Q, 3300A, 1000V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-3303-91-R
DC Converters DCS601 2-Q, 3300A, 1000V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-4003-91-L
DC Converters DCS601 2-Q, 4000A, 1000V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS601-4003-91-R
DC Converters DCS601 2-Q, 4000A, 1000V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-3303-91-L
DC Converters DCS602 4-Q, 3300A, 1000V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-3303-91-R
DC Converters DCS602 4-Q, 3300A, 1000V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-4003-91-L
DC Converters DCS602 4-Q, 4000A, 1000V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS602-4003-91-R
DC Converters DCS602 4-Q, 4000A, 1000V, 3ph, 50/60 Hz incl. CDP312B Panel 1 piece
DCS800-S01-3300-10-b 1 piece
DCS800-S01-3300-10L 1 piece
DCS800-S01-3300-10R 1 piece
DCS800-S01-4000-10-b 1 piece
DCS800-S01-4000-10L 1 piece
DCS800-S01-4000-10R 1 piece
DCS800-S02-3300-10-b 1 piece
DCS800-S02-3300-10L 1 piece
DCS800-S02-3300-10R 1 piece
DCS800-S02-4000-10-b 1 piece
DCS800-S02-4000-10L 1 piece
DCS800-S02-4000-10R 1 piece
DCS880-S01-3300-10X0 1 piece
DCS880-S01-4000-10X0 1 piece
DCS880-S02-3300-10X0 1 piece
DCS880-S02-4000-10X0 1 piece

Ordering

  • Country of Origin:
    Denmark (DK)
    United States (US)
    Hungary (HU)
  • Customs Tariff Number:
    85321000
  • Invoice Description:
    FUSE 170 M 7978-2500A/1250V
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Weight:
    3.29 kg

Technical

  • Frame Size:
    Spare_Parts

Additional Information

  • Product Name:
    FUSE 170 M 7978-2500A/1250V

Classifications

  • UNSPSC:
    39120000

Environmental

  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links