Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 3ADR025039M0201

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

3ADR025039M0201

General Information

  • Product ID:
    3ADR025039M0201
  • ABB Type Designation:
    AC500-PRINT
  • Catalog Description:
    Getting Started Handbook AC500 Starter Kits TA574
  • Long Description:
    Getting Started Handbook AC500 Starter Kits TA574

Where Used (as part of "kit")

Identifier Description Type
1SAP186200R0001
Kit
1SAP186200R0002
Kit
1SAP186200R0003
Kit

Additional Information

  • ABB Type Designation:
    AC500-PRINT
  • CN8:
    49111090
  • Country of Origin:
    Germany (DE)
  • Customs Tariff Number:
    49111090
  • Gross Weight:
    0.3 kg
  • Invoice Description:
    Getting Started Handbook AC500 Starter Kits TA574
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Product Name:
    Distributed Automation PLCs
  • Product Net Height:
    5 mm
  • Product Net Length:
    297 mm
  • Product Net Weight:
    0.2 kg
  • Product Net Width:
    210 mm
  • Product Type:
    PLC-AC500
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Menden, Germany
    Singapore, Singapore
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds