Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3ADT218441R0203

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3ADT218441R0203

General Information

  • Product ID:
    3ADT218441R0203
  • ABB Type Designation:
    UNS 7905 c V5180
  • Catalog Description:
    Converter D5 UNS 7905 c V5180

Additional Information

  • ABB Type Designation:
    UNS 7905 c V5180
  • Country of Origin:
    Poland (PL)
    Switzerland (CH)
  • Customs Tariff Number:
    85044082
  • Gross Weight:
    0 kg
  • Invoice Description:
    Converter D5 UNS 7905 c V5180
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Gross Weight:
    0 kg
  • Package Level 1 Units:
    1 piece
  • Part Type:
    New
  • Product Name:
    D5
  • Product Net Depth / Length:
    510 mm
  • Product Net Height:
    1386 mm
  • Product Net Weight:
    0 kg
  • Product Net Width:
    409 mm
  • Product Type:
    Undefined
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Ladenburg, Germany
    Singapore, Singapore
    Baden, Switzerland
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links