Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: DCT880-W03-0020-04+J404+S500

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

DCT880-W03-0020-04+J404+S500

General Information

  • Global Commercial Alias:
    DCT880-W03-0020-04+J404+S500
  • Product ID:
    3ADT218525S1311
  • ABB Type Designation:
    DCT880-W03-0020-04+J404+S500
  • Catalog Description:
    Thyristor power controller
    Type:DCT880-W03-0020-04+J404+S500
    Voltage:3x110V to 400VAC
    Legs:3
    Current:55A
    Weight:11kg
  • Long Description:
    Thyristor power controller
    Type:DCT880-W03-0020-04+J404+S500
    Voltage:3x110V to 400VAC
    Legs:3
    Current:55A
    Weight:11kg

Additional Information

  • ABB Type Designation:
    DCT880-W03-0020-04+J404+S500
  • Ambient Air Temperature:
    32…104 °F
    0…40 °C
  • Analog Inputs:
    3
  • Analog Outputs:
    2
  • Auxiliary Voltage DC:
    24 V DC
  • Country of Origin:
    Poland (PL)
  • Customs Tariff Number:
    85365003
  • Degree of Protection:
    acc. to IEC 60529, IEC 60947-1, EN 60529 Auxiliary Terminals IP00
  • ETIM 7:
    EC011564 - Thyristor power controller
  • ETIM 8:
    EC011564 - Thyristor power controller
  • Frame Size:
    T1
  • Frequency (f):
    50 Hz
    60 Hz
  • Global Commercial Alias:
    DCT880-W03-0020-04+J404+S500
  • Gross Weight:
    11 kg
  • Invoice Description:
    Thyristor power controller
    Type:DCT880-W03-0020-04+J404+S500
    Voltage:3x110V to 400VAC
    Legs:3
    Current:55A
    Weight:11kg
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Number of Digital Inputs:
    6
  • Number of Digital Outputs:
    3
  • Number of Fans:
    0
  • Operating Humidity (RHamb):
    5…95_%$
  • Order Multiple:
    1 piece
  • Output Power:
    13 W
  • Pollution Degree:
    2
  • Power Loss:
    0.13 W
  • Product Name:
    DCT880 AC Controller
  • Product Net Depth / Length:
    215 mm
  • Product Net Height:
    370 mm
  • Product Net Weight:
    11 kg
  • Product Net Width:
    270 mm
  • Product Type:
    DCT880
  • Quote Only:
    No
  • Rated Input Voltage (UIN):
    110…415 V AC
  • Rated Output Current:
    20 A
  • Rated Voltage (Ur):
    400 V
  • Selling Unit of Measure:
    piece
  • Short Description:
    DCT880-W03-0020-04+J404+S500
  • Stocked At (Warehouses):
    Ladenburg, Germany
    Singapore, Singapore
  • ETIM 9:
    EC011564 - Thyristor power controller
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links