Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3ADT220129R0002

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3ADT220129R0002

General Information

  • Product ID:
    3ADT220129R0002
  • ABB Type Designation:
    DCS-CP-P
  • Catalog Description:
    Control Panel DCS800 DCS-CP-P
  • Long Description:
    DCS-800-PANEL-REV.X

Additional Information

  • ABB Type Designation:
    DCS-CP-P
  • Core Credit:
    0.00
  • Country of Origin:
    Germany (DE)
    China (CN)
  • Customs Tariff Number:
    85044084
  • Frame Size:
    A
  • Gross Weight:
    0 kg
  • Invoice Description:
    Control Panel DCS800 DCS-CP-P
  • Made To Order:
    No
  • Medium Description:
    DCS-800-PANEL-REV.X
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Units:
    0 carton
  • Part Type:
    New
  • Product Name:
    Options
  • Product Net Depth / Length:
    0 mm
  • Product Net Height:
    0 mm
  • Product Net Weight:
    0.15 kg
  • Product Net Width:
    0 mm
  • Product Type:
    OPTIONS
  • Quote Only:
    No
  • Replacement Product ID (NEW):
    3ADT220129R1001
  • Selling Unit of Measure:
    piece
  • Short Description:
    -
  • UNSPSC:
    39120000
Image 0 alt text
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links