Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3ADT220186R0011

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3ADT220186R0011

General Information

  • Product ID:
    3ADT220186R0011
  • ABB Type Designation:
    DCS880-U11
  • Catalog Description:
    DCS880-U11-0004-01X0
  • Long Description:
    3ADT220186R0011, Long Description, 1, ENGLISH

Additional Information

  • ABB Product Family:
    DCS880-S
  • ABB Type Designation:
    DCS880-U11
  • CN8:
    85044090
  • Country of Origin:
    Poland (PL)
  • Customs Tariff Number:
    85044090
  • Gross Weight:
    0 kg
  • Invoice Description:
    DCS880-U11-0004-01X0
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Part Type:
    New
  • Product Name:
    DCS880 C4 Upgrade Kit
  • Product Net Depth / Length:
    0 mm
  • Product Net Height:
    0 mm
  • Product Net Weight:
    15.99 kg
  • Product Net Width:
    0 mm
  • Product Type:
    DCx880
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Ladenburg, Germany
    Menden, Germany
    New Berlin,Wisconsin, United States
    Singapore, Singapore
    Beijing, China
    Singapore, Singapore
    Tokyo, Japan
    Australia, Australia
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links