Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3ADT730004R0001

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3ADT730004R0001

General Information

  • Product ID:
    3ADT730004R0001
  • ABB Type Designation:
    Semiconductor fuse 1x 10A/660V B
  • Catalog Description:
    Semiconductor fuse 1x 10A/660V B; Fuse UR 10A / 660V

Ordering

  • Country of Origin:
    Germany (DE)
    United States (US)
    India (IN)
    Denmark (DK)
  • Customs Tariff Number:
    85361050
  • Invoice Description:
    Fuse UR 10A / 660V
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Weight:
    0.299 kg
  • Product Net Depth / Length:
    1 mm
  • Product Net Height:
    1 mm
  • Product Net Width:
    1 mm

Technical

  • Frame Size:
    A

Additional Information

  • Product Name:
    Options

Classifications

  • UNSPSC:
    39121600

Environmental

  • WEEE Category:
    Product Not in WEEE Scope

Where Used (as a spare part for "Products")

Identifier Qty Unit Of Measure
DC_Drives_Sales_Options 1 piece
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links