Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3ADT748091P0001

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3ADT748091P0001

General Information

  • Product ID:
    3ADT748091P0001
  • ABB Type Designation:
    Line Reactor ND411
  • Catalog Description:
    Line Reactor ND411; Line Reactor ND411 502A/50uH

Categories

Where Used (as a spare part for "Products")

Identifier Qty Unit Of Measure
DC_Drives_Sales_Options 1 piece

Ordering

  • Country of Origin:
    Germany (DE)
    Italy (IT)
    Poland (PL)
  • Customs Tariff Number:
    85045095
  • Invoice Description:
    Line Reactor ND411 502A/50uH
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Container Information

  • Gross Volume:
    1 dm³

Dimensions

  • Product Net Weight:
    55.5 kg
  • Product Net Depth / Length:
    345 mm
  • Product Net Height:
    270 mm
  • Product Net Width:
    270 mm

Technical

  • Frame Size:
    A

Additional Information

  • Product Name:
    Options

Classifications

  • UNSPSC:
    39120000
    39121012

Environmental

  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links