Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3ADV262037P0001

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3ADV262037P0001

General Information

  • Product ID:
    3ADV262037P0001
  • ABB Type Designation:
    AIR-TEX G-150
  • Catalog Description:
    AIR-TEX G-150; AIR FILTER /AT G-150 12mm thick/EN7

Categories

Ordering

  • Country of Origin:
    United States (US)
    Germany (DE)
  • Customs Tariff Number:
    85049099
  • Invoice Description:
    AIR FILTER /AT G-150 12mm thick/EN7
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 m
  • Order Multiple:
    1 m
  • Quote Only:
    No
  • Selling Unit of Measure:
    metre

Dimensions

  • Product Net Weight:
    0.05 kg

Technical

  • Frame Size:
    Spare_Parts

Additional Information

  • Product Name:
    AIR FILTER /AT G-150 12mm thick/EN7

Classifications

  • UNSPSC:
    39122004

Environmental

  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links