Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3AFA400678

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3AFA400678

General Information

  • Product ID:
    3AFA400678
  • ABB Type Designation:
    RITTAL SZ 2563.000
  • Catalog Description:
    CONNECTION FLANGE HKWIS
  • Long Description:
    CONNECTION FLANGE

Additional Information

  • ABB Type Designation:
    RITTAL SZ 2563.000
  • Core Credit:
    0.00
  • Country of Origin:
    Germany (DE)
    China (CN)
  • Customs Tariff Number:
    85381000
  • Frame Size:
    Spare_Parts
  • Gross Weight:
    0 kg
  • Invoice Description:
    CONNECTION FLANGE HKWIS
  • Made To Order:
    No
  • Medium Description:
    CONNECTION FLANGE
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Part Type:
    New
  • Product Name:
    CONNECTION FLANGE HKWIS
  • Product Net Depth / Length:
    540 mm
  • Product Net Height:
    60 mm
  • Product Net Weight:
    0.9 kg
  • Product Net Width:
    167 mm
  • Product Type:
    Spare_Parts
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Short Description:
    -
  • Stocked At (Warehouses):
    Menden, Germany
    Wickliffe, Ohio, United States
    Hong Kong, Hong Kong
    Singapore, Singapore
    Hong Kong, Hong Kong
  • Temperature Class Default:
    --
  • Two Speed Motor:
    No
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links