Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3AFA409119

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3AFA409119

General Information

  • Product ID:
    3AFA409119
  • ABB Type Designation:
    MS325-12,5 9-12,5A
  • Catalog Description:
    PROTECTION SWITCH HKWIS

Additional Information

  • ABB Type Designation:
    MS325-12,5 9-12,5A
  • Country of Origin:
    Finland (FI)
  • Customs Tariff Number:
    85362010
  • Frame Size:
    Spare_Parts
  • Gross Weight:
    0.35 kg
  • Invoice Description:
    PROTECTION SWITCH HKWIS
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Package Level 1 Units:
    0 carton
  • Part Type:
    New
  • Product Name:
    PROTECTION SWITCH HKWIS
  • Product Net Depth / Length:
    85 mm
  • Product Net Height:
    45 mm
  • Product Net Weight:
    0.3 kg
  • Product Net Width:
    96 mm
  • Product Type:
    Spare_Parts
  • Quote Only:
    Yes
  • Replacement Product ID (NEW):
    64277073
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Finland
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links