Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3AFA414744

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3AFA414744

General Information

  • Product ID:
    3AFA414744
  • ABB Type Designation:
    BRIGHT 6X146X1050 3MM + 0,5MM + 3MM
  • Catalog Description:
    LAMINATED GLASS HKWIS

Additional Information

  • ABB Type Designation:
    BRIGHT 6X146X1050 3MM + 0,5MM + 3MM
  • Core Credit:
    0.00
  • Country of Origin:
    Germany (DE)
    China (CN)
  • Customs Tariff Number:
    70060090
  • Frame Size:
    Spare_Parts
  • Gross Weight:
    0 kg
  • Invoice Description:
    LAMINATED GLASS HKWIS
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Units:
    0 carton
  • Part Type:
    New
  • Product Name:
    LAMINATED GLASS HKWIS
  • Product Net Weight:
    0 kg
  • Product Type:
    Spare_Parts
  • Quote Only:
    No
  • Replacement Product ID (NEW):
    NONE
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Menden, Germany
    Hong Kong, Hong Kong
    Singapore, Singapore
    Hong Kong, Hong Kong
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links