Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3AFE58927627

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3AFE58927627

General Information

  • Product ID:
    3AFE58927627
  • ABB Type Designation:
    170M3813D
  • Catalog Description:
    170M3813D; HSDI FUSE 170M3813D 125A 690V DIN43

Ordering

  • Country of Origin:
    Denmark (DK)
  • Customs Tariff Number:
    85361090
  • Invoice Description:
    HSDI FUSE 170M3813D 125A 690V DIN43
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Weight:
    2.22 kg

Technical

  • Frame Size:
    Undefined

Additional Information

  • Product Name:
    HSDI FUSE 170M3813D 125A 690V DIN43

Classifications

  • UNSPSC:
    39121600

Environmental

  • WEEE Category:
    Product Not in WEEE Scope

Where Used (as a spare part for "Products")

Identifier Qty Unit Of Measure
DCT880-W02-0080-04
1 piece
DCT880-W02-0080-05
1 piece
DCT880-W03-0080-04
1 piece
DCT880-W03-0080-05
1 piece
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links