Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3AFE68840830

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3AFE68840830

General Information

  • Product ID:
    3AFE68840830
  • ABB Type Designation:
    PROFINET IO adapter RETA-02
  • Catalog Description:
    PROFINET IO adapter RETA-02; Fieldbus PROFINET IO RETA-02

Ordering

  • Country of Origin:
    Germany (DE)
    Finland (FI)
  • Customs Tariff Number:
    85049099
  • Invoice Description:
    Fieldbus PROFINET IO RETA-02
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Weight:
    0.2 kg
  • Product Net Depth / Length:
    165 mm
  • Product Net Height:
    50 mm
  • Product Net Width:
    115 mm

Technical

  • Frame Size:
    A

Additional Information

  • Product Name:
    Options

Classifications

  • UNSPSC:
    39122004

Environmental

  • WEEE Category:
    Product Not in WEEE Scope

Where Used (as a spare part for "Products")

Identifier Qty Unit Of Measure
DC_Drives_Sales_Options 1 piece
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links