Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3ASD485507B4235

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3ASD485507B4235

General Information

  • Product ID:
    3ASD485507B4235
  • ABB Type Designation:
    YST45-27P42C
  • Catalog Description:
    YST45-27 P42C Thyristor, ADSTD

Additional Information

  • ABB Type Designation:
    YST45-27P42C
  • Country of Origin:
    Switzerland (CH)
  • Customs Tariff Number:
    8541300000
  • Frame Size:
    Spare_Parts
  • Gross Volume:
    381.6 cm³
  • Gross Weight:
    1.35 kg
  • Invoice Description:
    YST45-27 P42C Thyristor, ADSTD
  • Made To Order:
    No
  • Medium Description:
    THYRISTOR, ADAPTED STD
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Depth / Length:
    120 mm
  • Package Level 1 Gross Weight:
    1.35 kg
  • Package Level 1 Height:
    26.5 mm
  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    120 mm
  • Part Type:
    New
  • Product Name:
    Control System Accessory
  • Product Net Depth / Length:
    120 mm
  • Product Net Height:
    26.5 mm
  • Product Net Weight:
    1.35 kg
  • Product Net Width:
    120 mm
  • Product Type:
    Control_System_Accessory
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Malmö, Sweden
  • Technical Information:
    Thyristor YST 45-27 P42C tq350µs
    Adapted Standard LTB component
    Mounting force 70kN
  • UNSPSC:
    32110000
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links