Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3ASD485510C1800

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3ASD485510C1800

General Information

  • Product ID:
    3ASD485510C1800
  • ABB Type Designation:
    YST60-25P18D
  • Catalog Description:
    YST60-25 P18D Thyristor

Additional Information

  • ABB Type Designation:
    YST60-25P18D
  • Country of Origin:
    Switzerland (CH)
  • Customs Tariff Number:
    8541300000
  • Frame Size:
    Spare_Parts
  • Gross Volume:
    0.787 dm³
  • Gross Weight:
    2.9 kg
  • Invoice Description:
    YST60-25 P18D Thyristor
  • Made To Order:
    No
  • Medium Description:
    THYRISTOR
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Depth / Length:
    150 mm
  • Package Level 1 Gross Weight:
    2.9 kg
  • Package Level 1 Height:
    35 mm
  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    150 mm
  • Part Type:
    New
  • Product Name:
    Control System Accessory
  • Product Net Depth / Length:
    150 mm
  • Product Net Height:
    35 mm
  • Product Net Weight:
    2.9 kg
  • Product Net Width:
    150 mm
  • Product Type:
    Control_System_Accessory
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Malmö, Sweden
  • Technical Information:
    Thyristor YST 60-25 P18D
    Mounting force 90kN
    TYRAK XL
  • UNSPSC:
    32110000
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links