Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: ACS550-01-015A-4+B055

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

ACS550-01-015A-4+B055

General Information

  • Global Commercial Alias:
    ACS550-01-015A-4+B055
  • Product ID:
    3AUA0000004233-D
  • ABB Type Designation:
    ACS550-01-015A-4+B055
  • Catalog Description:
    ACS550-01-015A-4+B055,15.4A,380V,IP54
  • Long Description:
    ACS550-01-015A-4+B055,15.4A,380V,IP54

Ordering

  • Country of Origin:
    Finland (FI)
  • Customs Tariff Number:
    85044099
  • Invoice Description:
    ACS550-01-015A-4+B055,15.4A,380V,IP54
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Weight:
    8.8 kg
  • Package Level 1 Depth / Length:
    655 mm
  • Package Level 1 Height:
    445 mm
  • Package Level 1 Width:
    295 mm

Technical

  • Number of Phases:
    3
  • Degree of Protection:
    IP21
  • Enclosure Type NEMA:
    Type1
  • Frequency (f):
    47.5 ... 63 Hz
  • Frame Size:
    R2
  • Input Voltage (Uin):
    380 … 500 V
  • Mounting Type:
    Module_NO UNIT$
  • Output Current, Heavy-Duty Use (IHD):
    11.9 A
  • Output Current, Normal Use (In):
    15.4 A
  • Output Power, Heavy-Duty Use (PHD):
    5.5 kW
  • Output Power, Normal Use (Pn):
    7.5 kW
  • Efficiency Level:
    IE2
  • Complete Drive Module Efficiency (61800-9-2):
    Operating Point Frequency / Current Absolute Loss Relative Loss Efficiency
    0 / 25 % 84 W 0.8 % 87.0 %
    0 / 50 % 105 W 1.0 % 91.2 %
    0 / 100 % 168 W 1.6 % 92.8 %
    50 / 25 % 89 W 0.8 % 92.9 %
    50 / 50 % 115 W 1.1 % 95.2 %
    50 / 100 % 192 W 1.8 % 95.9 %
    90 / 50 % 126 W 1.2 % 97.0 %
    90 / 100 % 226 W 2.1 % 97.3 %

Additional Information

  • Product Name:
    Frequency Converter

Classifications

  • UNSPSC:
    39122001

Environmental

  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links