Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: ACH550-01-044A-4+B055

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

ACH550-01-044A-4+B055

General Information

  • Global Commercial Alias:
    ACH550-01-044A-4+B055
  • Product ID:
    3AUA0000004384
  • ABB Type Designation:
    ACH550-01-044A-4+B055
  • EAN:
    6410038055714
  • Catalog Description:
    ACH550 ACH550-01-044A-4+B055 Pn 22kW, I2n 44A IP54

Ordering

  • Country of Origin:
    China (CN)
    Finland (FI)
  • Customs Tariff Number:
    85044088
  • Invoice Description:
    ACH550 ACH550-01-044A-4+B055 Pn 22kW, I2n 44A IP54
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Weight:
    25.8 kg
  • Product Net Depth / Length:
    306 mm
  • Product Net Height:
    723 mm
  • Product Net Width:
    257 mm

Technical

  • Number of Phases:
    3
  • Frequency (f):
    48 ... 63 Hz
  • Frame Size:
    R4
  • Input Voltage (Uin):
    380 ... 480 V
  • Mounting Type:
    Wall Mounting
  • Output Current, Normal Use (In):
    44 A
  • Output Power, Normal Use (Pn):
    22 kW

Additional Information

  • Product Main Type:
    ACH550
  • Product Name:
    Frequency converter

Classifications

  • UNSPSC:
    39122001

Environmental

  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
Image 0 alt text Image 1 alt text Image 2 alt text Image 3 alt text Image 4 alt text Image 5 alt text
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links