Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: ACS550-U1-157A-4+B055

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

ACS550-U1-157A-4+B055

General Information

  • Global Commercial Alias:
    ACS550-U1-157A-4+B055
  • Product ID:
    3AUA0000005380
  • ABB Type Designation:
    ACS550-U1-157A-4+B055
  • EAN:
    6438177202530
  • Catalog Description:
    ACS550-U1-157A-4+B055,125HP/157AMPS,125HP,380-500V +-10%,IP54-NEMA12,R6,48-63Hz,Dir Connect,Bot/Side Conduit
  • Long Description:
    ACS550-U1-157A-4+B055

Ordering

  • Core Credit:
    0.00
  • Country of Origin:
    United States (US)
  • Customs Tariff Number:
    85044080
  • Invoice Description:
    ACS550-U1-157A-4+B055,125HP/157AMPS,125HP,380-500V +-10%,IP54-NEMA12,R6,48-63Hz,Dir Connect,Bot/Side Conduit
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 EA
  • Order Multiple:
    1 EA
  • Quote Only:
    No
  • Selling Unit of Measure:
    each

Dimensions

  • Product Net Weight:
    0 kg

Technical

  • Number of Phases:
    3
  • Frequency (f):
    48...63 Hz
  • Frame Size:
    R6
  • Input Voltage (Uin):
    380...500+-10% V

Additional Information

  • Product Main Type:
    ACS550-U1
  • Product Name:
    -

Environmental

  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links