Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3AUA0000005957

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3AUA0000005957

General Information

  • Product ID:
    3AUA0000005957
  • ABB Type Designation:
    -
  • EAN:
    6438177200888
  • Catalog Description:
    ACS800-U1-0040-5+P901
  • Long Description:
    ACS800-U1-0040-5+P901

Ordering

  • Country of Origin:
    United States (US)
  • Customs Tariff Number:
    85044080
  • Invoice Description:
    ACS800-U1-0040-5+P901
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 EA
  • Order Multiple:
    1 EA
  • Quote Only:
    No
  • Selling Unit of Measure:
    each

Container Information

  • Gross Volume:
    0 in³

Dimensions

  • Product Net Weight:
    0 lb
  • Package Level 1 Units:
    1 EA

Technical

  • Number of Phases:
    3
  • Frequency (f):
    48...63 Hz
  • Frame Size:
    R4
  • Input Voltage (Uin):
    380...500+-10% V

Additional Information

  • Product Main Type:
    ACS800-U1
  • Product Name:
    ACS800-U1-0040-5+P901

Classifications

  • UNSPSC:
    39121007

Environmental

  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links