Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: ACS800-01-0145-7

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

ACS800-01-0145-7

General Information

  • Global Commercial Alias:
    ACS800-01-0145-7
  • Product ID:
    3AUA0000015040
  • ABB Type Designation:
    ACS800-01-0145-7
  • Catalog Description:
    ACS800-01-0145-7 Pcont.max:132kW, Icont.max:134A

Ordering

  • Country of Origin:
    Finland (FI)
  • Customs Tariff Number:
    85044088
  • Invoice Description:
    ACS800-01-0145-7 Pcont.max:132kW, Icont.max:134A
  • Made To Order:
    Yes
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Weight:
    67 kg
  • Product Net Depth / Length:
    399 mm
  • Product Net Height:
    880 mm
  • Product Net Width:
    300 mm

Technical

  • Number of Phases:
    3
  • Frequency (f):
    48 ... 63 Hz
  • Frame Size:
    R6
  • Input Voltage (Uin):
    525 ... 690 V
  • Mounting Type:
    Wall-mounting
  • Output Current, Heavy-Duty Use (IHD):
    95 A
  • Output Current, Light-Overload Use (ILD):
    125 A
  • Output Current, Normal Use (In):
    134 A
  • Output Power, Heavy-Duty Use (PHD):
    90 kW
  • Output Power, Light-Overload Use (PLD):
    110 kW
  • Output Power, Normal Use (Pn):
    132 kW

Additional Information

  • Product Main Type:
    ACS800-01-0145-7
  • Product Name:
    Frequency Converter

Classifications

  • UNSPSC:
    39122001

Environmental

  • SCIP:
    9137de42-9806-4708-a144-33d9e4e244e2 Finland (FI)
  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
Image 0 alt text Image 1 alt text Image 2 alt text Image 3 alt text Image 4 alt text
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links