Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3AUA0000023613

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3AUA0000023613

General Information

  • Global Commercial Alias:
    3AUA0000023613
  • Product ID:
    3AUA0000023613
  • ABB Type Designation:
    CBT-H 560 GHT 281 18R
  • EAN:
    6410038785239
  • Catalog Description:
    ACS350/355 brake resistor CBT-H 560 IP21

Ordering

  • Country of Origin:
    Poland (PL)
    Finland (FI)
    Denmark (DK)
  • Customs Tariff Number:
    85049090
  • Invoice Description:
    ACS350/355 brake resistor CBT-H 560 IP21
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Container Information

  • Gross Volume:
    0 m³

Dimensions

  • Product Net Weight:
    0.11 kg
  • Product Net Depth / Length:
    0.11 mm
  • Product Net Height:
    0.11 mm
  • Product Net Width:
    0.11 mm
  • Package Level 1 Units:
    1 carton

Technical

  • Frame Size:
    Undefined

Additional Information

  • Product Main Type:
    CBT-H 560 GHT 281 18R
  • Product Name:
    Brake options for drives

Classifications

  • UNSPSC:
    39122004

Environmental

  • WEEE Category:
    Product Not in WEEE Scope
Image 0 alt text
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links