Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3AUA0000028104

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3AUA0000028104

General Information

  • Product ID:
    3AUA0000028104
  • ABB Type Designation:
    Line filter ALCL-13LC-7
  • Catalog Description:
    Line filter ALCL-13LC-7; Line filter (liquid cooled) ALCL-13LC-7

Ordering

  • Country of Origin:
    Finland (FI)
  • Customs Tariff Number:
    85049099
  • Invoice Description:
    Line filter (liquid cooled) ALCL-13LC-7
  • Made To Order:
    Yes
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Weight:
    180 kg
  • Product Net Depth / Length:
    499 mm
  • Product Net Height:
    1397 mm
  • Product Net Width:
    240 mm

Technical

  • Frame Size:
    Undefined

Additional Information

  • Product Main Type:
    ACS800-X04
  • Product Name:
    Line filter

Classifications

  • UNSPSC:
    39122004

Environmental

  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links