Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 3AUA0000035408

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

3AUA0000035408

General Information

  • Product ID:
    3AUA0000035408
  • ABB Type Designation:
    CONTROL BOARD SPAREPART KIT RMIO-11C
  • Catalog Description:
    CONTROL BOARD SPAREPART KIT RMIO-11C; ELECTRICAL KIT
  • Long Description:
    CONTROL BOARD SPAREPART KIT RMIO-11C

Categories

  • Parts & Services » Drives » Services » Spares and Consumables » Parts

Where Used (as a spare part for "Products")

Identifier Description Qty Unit Of Measure
Parts for the Frequency converter No Description Available 1 piece

Ordering

  • Core Credit:
    0.00
  • Country of Origin:
    China (CN)
    Estonia (EE)
  • Customs Tariff Number:
    85049090
  • Invoice Description:
    ELECTRICAL KIT
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Part Type:
    New
  • Quote Only:
    No
  • Replaced Product ID (OLD):
    68789010
  • Selling Unit of Measure:
    piece

Container Information

  • Gross Volume:
    0.002 m³

Dimensions

  • Product Net Height:
    50 mm
  • Product Net Length:
    120 mm
  • Product Net Weight:
    0.3 kg
  • Product Net Width:
    290 mm

Technical

  • Technical Information:
    RMIO-11C 230_500V COATED
    PLEASE NOTE THAT THE APPLICATION SOFTWARE IS NOT INCLUDED!
    Please use the general code DRIVES CONFIGURATOR or code
    3AXD50000155385
    if software is needed.

    Information, which RMIO types each loading package supports,
    can be found from Software compatibility table in LV AC
    Drives In-House Maintenance (IHMM)
    Manual/ACS800/Software/General
    Information/ACS800 Software Compatibility table
    3AXD10000027228

Additional Information

  • Product Name:
    ELECTRICAL KIT

Classifications

  • UNSPSC:
    39120000
    39122004

Environmental

  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds