Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: ACS310-03E-26A8-2

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

ACS310-03E-26A8-2

General Information

  • Global Commercial Alias:
    ACS310-03E-26A8-2
  • Product ID:
    3AUA0000039622
  • ABB Type Designation:
    ACS310-03E-26A8-2
  • EAN:
    6410038785680
  • Catalog Description:
    ACS310-03E-26A8-2 Pn 5,5, I2n 26,8A IP20
  • Long Description:
    The ACS310 drives are designed for squared torque applications such as booster pumps and supply and return fans. The drive includes a powerful and beneficial set of features designed for pump and fan applications. These features include built-in PID controllers and pump and fan control (PFC) that varies the drive’s performance in response to changes in pressure, flow or other external data.

Ordering

  • Country of Origin:
    China (CN)
    Finland (FI)
  • Customs Tariff Number:
    85044085
  • Invoice Description:
    ACS310-03E-26A8-2 Pn 5,5, I2n 26,8A IP20
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Weight:
    3.6 kg
  • Product Net Depth / Length:
    217 mm
  • Product Net Height:
    344 mm
  • Product Net Width:
    226 mm
  • Package Level 1 Depth / Length:
    327 mm
  • Package Level 1 Height:
    220 mm
  • Package Level 1 Width:
    200 mm
  • Package Level 1 Units:
    1 carton

Technical

  • Number of Phases:
    3
  • Degree of Protection:
    IP20
  • Enclosure Type NEMA:
    Open Type
  • Frequency (f):
    50/60 Hz
  • Frame Size:
    R3
  • Input Voltage (Uin):
    200 ... 240 V
  • Mounting Type:
    Module for cabinet building
  • Communication Protocol:
    MODBUS
  • Number of Hardware Interfaces:
    Industrial Ethernet 0
    PROFINET 0
    RS-232 1
    RS-422 0
    RS-485 1
    Serial TTY 0
    USB 0
    Parallel 0
    Other 1
  • Includes:
    Without control unit
    Without optical interface
    With PC connection
  • Analog Inputs:
    2
  • Analog Outputs:
    1
  • Number of Digital In/Outputs:
    5/1
  • Output Current, Light-Overload Use (ILD):
    24.4 A
  • Output Current, Normal Use (In):
    26.8 A
  • Output Power, Light-Overload Use (PLD):
    5.5 kW
  • Output Power, Normal Use (Pn):
    5.5 kW
  • Apparent Power Output:
    11 kV·A
  • Efficiency Level:
    IE2
  • Standby Loss:
    9 W
  • Complete Drive Module Efficiency (61800-9-2):
    Operating Point Frequency / Current Absolute Loss Relative Loss Efficiency
    0 / 25 % 113 W 1.1 % 83.3 %
    0 / 50 % 149 W 1.4 % 88.0 %
    0 / 100 % 270 W 2.5 % 89.0 %
    50 / 25 % 121 W 1.1 % 90.7 %
    50 / 50 % 165 W 1.5 % 93.2 %
    50 / 100 % 307 W 2.9 % 93.7 %
    90 / 50 % 189 W 1.8 % 95.6 %
    90 / 100 % 365 W 3.4 % 95.7 %
  • Temperature Rating:
    Maximum 40 °C

Additional Information

  • Product Main Type:
    ACS310
  • Product Name:
    Frequency converter

Classifications

  • ETIM 8:
    EC001857 - Frequency converter =< 1 kV
  • ETIM 9:
    EC001857 - Frequency converter =< 1 kV
  • UNSPSC:
    39122001

Environmental

  • SCIP:
    5aaf19a2-b532-483d-9fe2-2a3c91c31cbd Finland (FI)
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
Image 0 alt text
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links