Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: ACS320-03U-23A1-4

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

ACS320-03U-23A1-4

General Information

  • Global Commercial Alias:
    ACS320-03U-23A1-4
  • Product ID:
    3AUA0000039665
  • ABB Type Designation:
    ACS320-03U-23A1-4
  • EAN:
    6438177222774
  • Catalog Description:
    ACS320-03U-23A1-4, 480VAC, Pn 15HP, I2LD 23.1 A, N0/IP20
  • Long Description:
    The compact ACS320 will save energy throughout your pump and fan HVAC applications. From booster pumps, exhaust and condenser fans to supply and return fans, the drive’s built-in HVAC features such as embedded BACnet (MS/TP) ensure easy and complete integration into building management systems.

Ordering

  • Country of Origin:
    United States (US)
    China (CN)
  • Customs Tariff Number:
    85044084
  • Invoice Description:
    ACS320-03U-23A1-4, 480VAC, Pn 15HP, I2LD 23.1 A, N0/IP20
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Weight:
    5.5 lb
  • Product Net Depth / Length:
    6.65 in
  • Product Net Height:
    9.29 in
  • Product Net Width:
    6.65 in

Technical

  • Number of Phases:
    3
  • Degree of Protection:
    IP20
  • Enclosure Type NEMA:
    Open Type
  • Frequency (f):
    50/60 Hz
  • Frame Size:
    R3
  • Input Voltage (Uin):
    380 ... 480 V
  • Mounting Type:
    Wall-mounting
  • Apparent Power Output:
    19 kV·A
  • Efficiency Level:
    IE2
  • Standby Loss:
    13 W
  • Complete Drive Module Efficiency (61800-9-2):
    Operating Point Frequency / Current Absolute Loss Relative Loss Efficiency
    0 / 25 % 119 W 0.6 % 89.5 %
    0 / 50 % 150 W 0.8 % 92.9 %
    0 / 100 % 257 W 1.3 % 93.9 %
    50 / 25 % 127 W 0.7 % 94.3 %
    50 / 50 % 166 W 0.9 % 96.1 %
    50 / 100 % 291 W 1.5 % 96.6 %
    90 / 50 % 188 W 1.0 % 97.5 %
    90 / 100 % 340 W 1.8 % 97.7 %
  • Temperature Rating:
    40 °C

Additional Information

  • Product Name:
    AC Drive

Classifications

  • UNSPSC:
    39122001

Environmental

  • SCIP:
    e6d5d8a1-6fda-4f06-be32-c8f10666cd62 Finland (FI)
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
Image 0 alt text
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links