Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: Energy efficiency demo unit

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

Energy efficiency demo unit

General Information

  • Global Commercial Alias:
    Energy efficiency demo unit
  • Product ID:
    3AUA0000040008
  • ABB Type Designation:
    Energy efficiency demo unit
  • Catalog Description:
    Energy efficiency demo unit; Energy efficiency demo unit

Ordering

  • Country of Origin:
    Finland (FI)
  • Customs Tariff Number:
    85044084
  • Invoice Description:
    Energy efficiency demo unit
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Weight:
    35 kg
  • Product Net Depth / Length:
    470 mm
  • Product Net Height:
    650 mm
  • Product Net Width:
    400 mm

Technical

  • Frame Size:
    R1

Additional Information

  • Product Main Type:
    ACS350
  • Product Name:
    Frequency converter

Classifications

  • UNSPSC:
    39122004

Environmental

  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links