Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: MACHINERY SHOW CASE

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

MACHINERY SHOW CASE

General Information

  • Global Commercial Alias:
    MACHINERY SHOW CASE
  • Product ID:
    3AUA0000040569
  • ABB Type Designation:
    MACHINERY SHOW CASE
  • Catalog Description:
    MACHINERY SHOW CASE; MACHINERY SHOW CASE

Categories

Ordering

  • Country of Origin:
    Finland (FI)
    Singapore (SG)
  • Customs Tariff Number:
    85044084
  • Invoice Description:
    MACHINERY SHOW CASE
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Weight:
    8.5 kg
  • Product Net Depth / Length:
    460 mm
  • Product Net Height:
    360 mm
  • Product Net Width:
    205 mm

Technical

  • Frame Size:
    Undefined

Additional Information

  • Product Main Type:
    ACS350
  • Product Name:
    Frequency converter

Environmental

  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links