Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: ACS310-03U-03A9-2

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

ACS310-03U-03A9-2

General Information

  • Global Commercial Alias:
    ACS310-03U-03A9-2
  • Product ID:
    3AUA0000049469
  • ABB Type Designation:
    ACS310-03U-03A9-2
  • EAN:
    6438177222873
  • Catalog Description:
    ACS310-03U-03A9-2, 200 VAC, Pn 0.75HP , I2n 3.9A, IP20
  • Long Description:
    The ACS310 drives are designed for variable torque applications such as booster pumps and supply and return fans. The drive includes a powerful and beneficial set of features designed for pump and fan applications. These features include built-in PID controllers and pump and fan control (PFC) that varies the drive’s performance in response to changes in pressure, flow or other external data.

Ordering

  • Country of Origin:
    China (CN)
  • Customs Tariff Number:
    85044088
  • Invoice Description:
    ACS310-03U-03A9-2, 200 VAC, Pn 0.75HP , I2n 3.9A, IP20
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Weight:
    1.179 kg
  • Product Net Depth / Length:
    6.34 in
  • Product Net Height:
    9.41 in
  • Product Net Width:
    2.76 in

Technical

  • Number of Phases:
    3
  • Degree of Protection:
    IP20
  • Frequency (f):
    50/60 Hz
  • Frame Size:
    R0
  • Input Voltage (Uin):
    200 ... 240 V
  • Mounting Type:
    Wall-mounting
  • Output Current, Normal Use (In):
    3.9 A
  • Output Power, Normal Use (Pn):
    0.75 Hp
  • Apparent Power Output:
    1.6 kV·A
  • Efficiency Level:
    IE2
  • Standby Loss:
    7 W
  • Complete Drive Module Efficiency (61800-9-2):
    Operating Point Frequency / Current Absolute Loss Relative Loss Efficiency
    0 / 25 % 23 W 1.5 % 77.8 %
    0 / 50 % 28 W 1.8 % 85.2 %
    0 / 100 % 38 W 2.4 % 88.6 %
    50 / 25 % 25 W 1.6 % 87.4 %
    50 / 50 % 30 W 1.9 % 91.7 %
    50 / 100 % 42 W 2.7 % 93.5 %
    90 / 50 % 34 W 2.2 % 94.7 %
    90 / 100 % 49 W 3.2 % 95.8 %
  • Temperature Rating:
    Maximum 40 °C

Additional Information

  • Product Name:
    AC Drive

Classifications

  • eClass:
    ETIM 7
  • UNSPSC:
    39122001

Environmental

  • SCIP:
    368fa7b1-e126-40b4-92a8-e40ef6adc38a Finland (FI)