Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: Handle OHB65J6

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

Handle OHB65J6

General Information

  • Global Commercial Alias:
    Handle OHB65J6
  • Product ID:
    3AUA0000051607
  • ABB Type Designation:
    OHB65J6, BLACK
  • Catalog Description:
    OHB65J6, BLACK; Handle for switches

Where Used (as part of "kit")

Identifier Description Type
3AUA0000044994
ACH550-01-045A-4+B055+F278; ACH550 ACH550-01-045A-4+B055+F278 Pn 22kW, I2n 45A IP54 Kit

Ordering

  • Country of Origin:
    Italy (IT)
    United States (US)
    Estonia (EE)
    Finland (FI)
    India (IN)
  • Customs Tariff Number:
    85049090
  • Invoice Description:
    Handle for switches
  • Made To Order:
    Yes
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Weight:
    0.15 kg
  • Product Net Depth / Length:
    0.11 mm
  • Product Net Height:
    0.11 mm
  • Product Net Width:
    0.11 mm

Technical

  • Frame Size:
    R1

Additional Information

  • Product Main Type:
    ACS310
  • Product Name:
    Handle for switches

Classifications

  • UNSPSC:
    39122004

Environmental

  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links