Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: ACQ810-04-361A-4

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

ACQ810-04-361A-4

General Information

  • Global Commercial Alias:
    ACQ810-04-361A-4
  • Product ID:
    3AUA0000056629
  • ABB Type Designation:
    ACQ810-04-361A-4
  • Catalog Description:
    ACQ810-04-361A-4; ACQ810-04-361A-4 Pcont.max:kW, Icont.max:400A

Ordering

  • Country of Origin:
    Finland (FI)
  • Customs Tariff Number:
    85044088
  • Invoice Description:
    ACQ810-04-361A-4 Pcont.max:kW, Icont.max:400A
  • Made To Order:
    Yes
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Depth / Length:
    568 mm
  • Product Net Height:
    1596 mm
  • Product Net Width:
    415 mm

Technical

  • Frame Size:
    G

Additional Information

  • Product Main Type:
    ACQ810-04-361A-4
  • Product Name:
    Frequency Converter

Classifications

  • UNSPSC:
    39122001

Environmental

  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links