Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: ACS355-03E-04A7-2+B063

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

ACS355-03E-04A7-2+B063

General Information

  • Global Commercial Alias:
    ACS355-03E-04A7-2+B063
  • Product ID:
    3AUA0000058150
  • ABB Type Designation:
    ACS355-03E-04A7-2+B063
  • EAN:
    6438177224334
  • Catalog Description:
    ACS355-03E-04A7-2+B063 Pn 0,75, I2n 4,7A IP66.
  • Long Description:
    The ACS355 drives are designed to meet the requirements of an extensive range of machinery applications in food and beverage, material handling, lifting, textile, printing, rubber and plastics, and woodworking applications.
    The drive is user-friendly, yet it provides a wide range of built-in technology such as the safe torque off functionality and sequence programming, reducing the need for additional control electronics. The product offers options and diverse functionality to cater to the needs set for speed and torque control of AC induction and permanent magnet motors.

Ordering

  • Country of Origin:
    China (CN)
    Finland (FI)
  • Customs Tariff Number:
    85044085
  • Invoice Description:
    ACS355-03E-04A7-2+B063 Pn 0,75, I2n 4,7A IP66.
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Weight:
    8.4 kg
  • Product Net Depth / Length:
    281 mm
  • Product Net Height:
    346 mm
  • Product Net Width:
    195 mm
  • Package Level 1 Depth / Length:
    582 mm
  • Package Level 1 Height:
    330 mm
  • Package Level 1 Width:
    254 mm
  • Package Level 1 Units:
    1 carton

Technical

  • Number of Phases:
    3
  • Degree of Protection:
    IP66
  • Enclosure Type NEMA:
    Type4X
  • Frequency (f):
    50/60 Hz
  • Frame Size:
    R1
  • Input Voltage (Uin):
    380 … 480 V
  • Mounting Type:
    Module for cabinet building
  • Communication Protocol:
    MODBUS
    LON
    DeviceNet
    PROFIBUS
    CAN
    EtherNet/IP
    PROFINET IO
    TCP/IP
    Other Bus Systems
  • Number of Hardware Interfaces:
    Industrial Ethernet 0
    PROFINET 0
    RS-232 1
    RS-422 0
    RS-485 1
    Serial TTY 0
    USB 0
    Parallel 0
    Other 1
  • Includes:
    Without control unit
    Without optical interface
    With PC connection
  • Analog Inputs:
    2
  • Analog Outputs:
    1
  • Number of Digital In/Outputs:
    5/1
  • Output Current, Normal Use (In):
    4.7 A
  • Output Power, Normal Use (Pn):
    0.75 kW

Additional Information

  • Product Main Type:
    ACS355 IP66
  • Product Name:
    Frequency converter

Classifications

  • ETIM 8:
    EC001857 - Frequency converter =< 1 kV
  • ETIM 9:
    EC001857 - Frequency converter =< 1 kV
  • UNSPSC:
    39122001

Environmental

  • SCIP:
    52a3afee-d4f3-4d66-919c-ffe74ada1ecf Finland (FI)
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)

Where Used (as part of "kit")

Identifier Description Type
3AUA0000157201
ACS355-03E-04A7-2+B063 Solar Pump D; ACS355-03E-04A7-2+B063 Pn 0,55kW, I2n 4,7A IP66 Solar Pump Drive Kit
Image 0 alt text
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links