Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: ACS355-03E-12A5-4

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

ACS355-03E-12A5-4

General Information

  • Global Commercial Alias:
    ACS355-03E-12A5-4
  • Product ID:
    3AUA0000058190
  • ABB Type Designation:
    ACS355-03E-12A5-4
  • EAN:
    6438177223658
  • Catalog Description:
    ACS355-03E-12A5-4; ACS355-03E-12A5-4 Pn 5,5kW, I2n 12,5A IP20

Categories

  • Products » Drives » Low voltage AC drives » Machinery drives » ACS355 - Machinery Drive
  • Parts & Services » Drives » Low voltage AC drives » Machinery drives » ACS355 - Machinery Drive

Where Used (as part of "kit")

Identifier Description Type
3AUA0000157194
ACS355-03E-12A5-4 Solar Pump Drive; ACS355-03E-12A5-4 Pn 4kW, I2n 12,5A IP20 Solar Pump Drive Kit

Ordering

  • Country of Origin:
    China (CN)
    Finland (FI)
  • Customs Tariff Number:
    85044084
  • EAN:
    6438177223658
  • Invoice Description:
    ACS355-03E-12A5-4 Pn 5,5kW, I2n 12,5A IP20
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Replaced Product ID (OLD):
    68468175
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Central Stock Europe
    Central Stock Asia
    FIPSEEXPU
    US Drive Services
    FIPSEEXPU014
    SGRDC002EXPU
    CNIAB001EXPU
    SGIND002EXPU
    JPABB001EXPU
    AUABB024EXPU
    SGIND005EXPU

Dimensions

  • Product Net Height:
    236 mm
  • Product Net Length:
    169 mm
  • Product Net Weight:
    3.2 kg
  • Product Net Width:
    169 mm

Technical

  • Enclosure Class:
    IP20
  • Frequency (f):
    50/60 Hz
  • Input Voltage (Uin):
    380 … 480 V
  • Mounting Type:
    Wall-mounted
  • Number of Phases:
    3
  • Output Current, Normal Use:
    12.5 A
  • Output Power, Light-Overload Use:
    5.5 kW
  • Output Power, Normal Use:
    5.5 kW

Additional Information

  • Product Main Type:
    ACS355
  • Product Name:
    Frequency converter

Classifications

  • Product Series:
    ACS355
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds