Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: ACS355-03E-23A1-4

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

ACS355-03E-23A1-4

General Information

  • Global Commercial Alias:
    ACS355-03E-23A1-4
  • Product ID:
    3AUA0000058192
  • ABB Type Designation:
    ACS355-03E-23A1-4
  • EAN:
    6438177223672
  • Catalog Description:
    ACS355-03E-23A1-4 Pn 11kW, I2n 23,1A IP20.
  • Long Description:
    The ACS355 drives are designed to meet the requirements of an extensive range of machinery applications in food and beverage, material handling, lifting, textile, printing, rubber and plastics, and woodworking applications.
    The drive is user-friendly, yet it provides a wide range of built-in technology such as the safe torque off functionality and sequence programming, reducing the need for additional control electronics. The product offers options and diverse functionality to cater to the needs set for speed and torque control of AC induction and permanent magnet motors.

Ordering

  • Country of Origin:
    China (CN)
    Finland (FI)
  • Customs Tariff Number:
    85044086
  • Invoice Description:
    ACS355-03E-23A1-4 Pn 11kW, I2n 23,1A IP20.
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Weight:
    3.6 kg
  • Product Net Depth / Length:
    169 mm
  • Product Net Height:
    236 mm
  • Product Net Width:
    169 mm
  • Package Level 1 Depth / Length:
    327 mm
  • Package Level 1 Height:
    220 mm
  • Package Level 1 Width:
    200 mm
  • Package Level 1 Units:
    1 carton

Technical

  • Number of Phases:
    3
  • Degree of Protection:
    IP20
  • Enclosure Type NEMA:
    Open Type
  • Frequency (f):
    50/60 Hz
  • Frame Size:
    R3
  • Input Voltage (Uin):
    380 … 480 V
  • Mounting Type:
    Module for cabinet building
  • Communication Protocol:
    MODBUS
    LON
    DeviceNet
    PROFIBUS
    CAN
    EtherNet/IP
    PROFINET IO
    TCP/IP
    Other Bus Systems
  • Number of Hardware Interfaces:
    Industrial Ethernet 0
    PROFINET 0
    RS-232 1
    RS-422 0
    RS-485 1
    Serial TTY 0
    USB 0
    Parallel 0
    Other 1
  • Includes:
    Without control unit
    Without optical interface
    With PC connection
  • Analog Inputs:
    2
  • Analog Outputs:
    1
  • Number of Digital In/Outputs:
    5/1
  • Output Current, Normal Use (In):
    23.1 A
  • Output Power, Light-Overload Use (PLD):
    11 kW
  • Output Power, Normal Use (Pn):
    11 kW
  • Apparent Power Output:
    16 kV·A
  • Efficiency Level:
    IE2
  • Standby Loss:
    10 W
  • Complete Drive Module Efficiency (61800-9-2):
    Operating Point Frequency / Current Absolute Loss Relative Loss Efficiency
    0 / 25 % 108 W 0.7 % 88.7 %
    0 / 50 % 140 W 0.9 % 92.1 %
    0 / 100 % 248 W 1.5 % 92.9 %
    50 / 25 % 118 W 0.7 % 93.7 %
    50 / 50 % 162 W 1.0 % 95.5 %
    50 / 100 % 293 W 1.8 % 95.9 %
    90 / 50 % 185 W 1.2 % 97.1 %
    90 / 100 % 365 W 2.3 % 97.1 %
  • Temperature Rating:
    Maximum 40 °C

Additional Information

  • Product Main Type:
    ACS355
  • Product Name:
    Frequency converter

Classifications

  • ETIM 8:
    EC001857 - Frequency converter =< 1 kV
  • ETIM 9:
    EC001857 - Frequency converter =< 1 kV
  • UNSPSC:
    39122001

Environmental

  • SCIP:
    43820909-4262-4b16-bb51-6a918585e7ca Finland (FI)
  • Simplified SCIP:
    8f75f3b6-5e1c-45d5-aa56-9ff58cc190c5 Belgium (BE)
    4583c049-fadc-4cb0-b596-e48858506b9b Netherlands (NL)
    281e01b8-fcf4-4fc8-8a1e-68f014c46c51 Denmark (DK)
    0c60996c-2ac0-48bf-96c7-a2a1d6c6895a Spain (ES)
    dd1618c2-b1d7-4409-8e05-e3abc895cbf4 Portugal (PT)
    abebee28-196c-4d72-8160-fa56590b45ee Estonia (EE)
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)

Where Used (as part of "kit")

Identifier Description Type
3AUA0000157196
ACS355-03E-23A1-4 Solar Pump Drive; ACS355-03E-23A1-4 Pn 7,5kW, I2n 23,1A IP20 Solar Pump Drive Kit
Image 0 alt text
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links