Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: ACS355-01U-04A7-2

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

ACS355-01U-04A7-2

General Information

  • Global Commercial Alias:
    ACS355-01U-04A7-2
  • Product ID:
    3AUA0000058197
  • ABB Type Designation:
    ACS355-01U-04A7-2
  • EAN:
    6438177223726
  • Catalog Description:
    ACS355-01U-06A7-2, 240VAC, Pn 1HP, I2LD 6.7A, IP20
  • Long Description:
    The ACS355 drives are designed to meet the requirements of an extensive range of machinery applications in food and beverage, material handling, lifting, textile, printing, rubber and plastics, and woodworking applications. The drive is user-friendly, yet it provides a wide range of built-in technology such as the safe torque off functionality and sequence programming, reducing the need for additional control electronics. The product offers options and diverse functionality to cater to the needs set for speed and torque control of AC induction and permanent magnet motors.

Ordering

  • Country of Origin:
    China (CN)
  • Customs Tariff Number:
    85044080
  • Invoice Description:
    ACS355-01U-06A7-2, 240VAC, Pn 1HP, I2LD 6.7A, IP20
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Weight:
    2.7 lb
  • Product Net Depth / Length:
    6.34 in
  • Product Net Height:
    6.65 in
  • Product Net Width:
    2.76 in

Technical

  • Number of Phases:
    1
  • Degree of Protection:
    IP21
  • Enclosure Type NEMA:
    Type1
  • Frequency (f):
    48 … 63 Hz
  • Frame Size:
    R1
  • Input Voltage (Uin):
    200 … 240 V
  • Mounting Type:
    Wall-mounting
  • Ecodesign Exemption:
    Energy efficiency data is not provided for the 1~230 V drives. The drives with one phase input are not in the scope of the EU ecodesign requirements (Regulation EU/2019/1781).

Additional Information

  • Product Name:
    AC Drive

Classifications

  • UNSPSC:
    39122001

Environmental

  • SCIP:
    4ba0f6ae-3da2-4d0e-9737-b05ac07cf044 Finland (FI)
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
Image 0 alt text
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links