Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3AUA0000072120

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3AUA0000072120

General Information

  • Global Commercial Alias:
    3AUA0000072120
  • Product ID:
    3AUA0000072120
  • ABB Type Designation:
    FEPL-02
  • EAN:
    6438177272298
  • Catalog Description:
    Ethernet Powerlink adapter FEPL-02

Ordering

  • Country of Origin:
    Romania (RO)
    China (CN)
    Finland (FI)
  • Customs Tariff Number:
    85049090
  • Invoice Description:
    Ethernet Powerlink adapter FEPL-02
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Container Information

  • Gross Volume:
    23.625 dm³

Dimensions

  • Product Net Weight:
    0.05 kg
    0.110 lb
  • Product Net Depth / Length:
    24 mm
    0.945 in
  • Product Net Height:
    67 mm
    2.638 in
  • Product Net Width:
    64 mm
    2.520 in
  • Package Level 1 Depth / Length:
    119 mm
  • Package Level 1 Height:
    46 mm
  • Package Level 1 Width:
    172 mm
  • Package Level 1 Units:
    1 carton

Technical

  • Frame Size:
    Undefined

Additional Information

  • Product Main Type:
    FEPL-02 RETAIL PACKED
  • Product Name:
    Fieldbus options for drives

Classifications

  • ETIM 8:
    EC002025 - Accessories/spare parts for frequency controller
  • ETIM 9:
    EC002025 - Accessories/spare parts for frequency controller
  • UNSPSC:
    39120000
    39122004

Environmental

  • SCIP:
    7c1ba428-e88e-4ddf-b669-771af3efb2e3 Finland (FI)
  • WEEE Category:
    Product Not in WEEE Scope
Image 0 alt text
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links