Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3AUA0000078476

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3AUA0000078476

General Information

  • Product ID:
    3AUA0000078476
  • ABB Type Designation:
    ACS800-204-0003-3
  • Catalog Description:
    ACS800-204-0003-3; ISU, R2i, 400V 3 kVA, + WFU-01, ACS800-204-0003-3

Ordering

  • Country of Origin:
    Finland (FI)
  • Customs Tariff Number:
    85049099
  • Invoice Description:
    ISU, R2i, 400V 3 kVA, + WFU-01, ACS800-204-0003-3
  • Made To Order:
    Yes
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Technical

  • Frame Size:
    R2

Additional Information

  • Product Name:
    FREQUENCY CONVERTER

Classifications

  • UNSPSC:
    39122004

Environmental

  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links