Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: ACS580-01-04A0-4

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

ACS580-01-04A0-4

General Information

  • Global Commercial Alias:
    ACS580-01-04A0-4
  • Product ID:
    3AUA0000080488
  • ABB Type Designation:
    ACS580-01-04A0-4
  • EAN:
    6438177305446
  • Catalog Description:
    ACS580-01-04A0-4 Pn 1,5 kW I2n 4,0 A, Protection class IP 21 (UL type 1) EMC class C2

Categories

  • Products » Drives » Low voltage AC drives » General purpose drives » ACS580-01 - Wall-mounted drive

Ordering

  • Country of Origin:
    China (CN)
    Finland (FI)
  • Customs Tariff Number:
    85044084
  • EAN:
    6438177305446
  • Invoice Description:
    ACS580-01-04A0-4 Pn 1,5 kW I2n 4,0 A, Protection class IP 21 (UL type 1) EMC class C2
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Central Stock Europe
    Central Stock Asia
    SGRDC002EXPU
    CNIAB001EXPU
    SGIND002EXPU
    JPABB001EXPU
    AUABB024EXPU

Dimensions

  • Product Net Height:
    468 mm
  • Product Net Length:
    345 mm
  • Product Net Weight:
    4.8 kg
  • Product Net Width:
    228 mm

Technical

  • Two Speed Motor:
    No

Additional Information

  • Product Main Type:
    ACS580
  • Product Name:
    Frequency converter
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds