Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: ACS580-01-169A-4

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

ACS580-01-169A-4

General Information

  • Global Commercial Alias:
    ACS580-01-169A-4
  • Product ID:
    3AUA0000080505
  • ABB Type Designation:
    ACS580-01-169A-4
  • EAN:
    6438177305613
  • Catalog Description:
    LV AC general purpose wall-mounted drive, IEC: Pn 90 kW, 169 A, 400 V, 480 V (ACS580-01-169A-4)
  • Long Description:
    The ACS580-01 is plug-in ready to control your compressors, conveyors, pumps, extruders, centrifuges, mixers, fans and many other variable and constant torque applications, in a variety of light industries, including food and beverage, plastic, textile, material handling, and agriculture.

    All essential features are built-in as standard, simplifying drive selection, and making additional hardware unnecessary. Versatile and straightforward settings menu and assistants enable fast setup, commissioning, use and maintenance, while rugged and robust design makes it a good fit for various environments. With the ACS580 drives you can easily take full control of your processes to comprehensively manage your plant. The wall-mounted ACS580-01 comes in IP21 enclosure as standard. Also, IP55 and flange mounting units are available.

Ordering

  • Country of Origin:
    Finland (FI)
  • Customs Tariff Number:
    85044086
  • Invoice Description:
    ACS580-01-169A-4 PN: 90 kW, IN: 169 A
  • Made To Order:
    Yes
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Container Information

  • Gross Volume:
    92.47 dm³

Dimensions

  • Product Net Weight:
    54 kg
    119.050 lb
  • Product Net Depth / Length:
    370.00 mm
    14.57 in
  • Product Net Height:
    880.00 mm
    34.65 in
  • Product Net Width:
    284.00 mm
    11.18 in
  • Package Level 1 Depth / Length:
    992.00 mm
    39.055 in
  • Package Level 1 Height:
    568.00 mm
    22.362 in
  • Package Level 1 Width:
    400.00 mm
    15.748 in
  • Package Level 1 Units:
    1 carton

Technical

  • Number of Phases:
    3
  • Degree of Protection:
    IP21
  • Enclosure Type NEMA:
    Type1
  • Altitude:
    1000 m
  • Operating Humidity (RHamb):
    95
  • Sound dB (A):
    67 dB(A)
  • Multiple Battery Information:
    Lithium Coin, CR2032, 220 mAh, 3 V, 1 pc, 3 g
  • Frequency (f):
    47.5 ... 63 Hz
  • Frame Size:
    R7
  • Input Voltage (Uin):
    380 ... 480 V
  • Mounting Type:
    Wall-mounted
  • Communication Protocol:
    CAN
    DeviceNet
    EtherNet/IP
    MODBUS
    Other Bus Systems
    PROFIBUS
    PROFINET IO
    TCP/IP
  • Number of Hardware Interfaces:
    Industrial Ethernet 0
    Other 2
    Parallel 2
    PROFINET 0
    RS-232 0
    RS-422 0
    RS-485 1
    Serial TTY 0
    USB 1
  • Includes:
    Control unit
    PC connection
  • Analog Inputs:
    2
  • Analog Outputs:
    2
  • Number of Digital In/Outputs:
    6 / 3
  • Output Current, Heavy-Duty Use (IHD):
    145 A
  • Output Current, Light-Overload Use (ILD):
    161 A
  • Output Current, Normal Use (In):
    169 A
  • Output Power, Heavy-Duty Use (PHD):
    75 kW
  • Output Power, Light-Overload Use (PLD):
    90 kW
  • Output Power, Normal Use (Pn):
    90 kW
  • Apparent Power Output:
    117 kV·A
  • Efficiency Level:
    IE2
  • Standby Loss:
    36 W
  • Complete Drive Module Efficiency (61800-9-2):
    Operating Point Frequency / Current Absolute Loss Efficiency Relative Loss
    0/25 % 556 W 92.0 % 0.5 %
    0/50 % 754 W 94.2 % 0.6 %
    0/100 % 1317 W 94.8 % 1.1 %
    50/25 % 611 W 95.6 % 0.5 %
    50/50 % 860 W 96.7 % 0.7 %
    50/100 % 1547 W 97.0 % 1.3 %
    90/50 % 1013 W 97.8 % 0.9 %
    90/100 % 2021 W 97.8 % 1.7 %
  • Temperature Rating:
    Maximum 40 °C
    Minimum -15 °C

Additional Information

  • Product Main Type:
    ACS580-01
  • Product Name:
    Frequency converter

Classifications

  • ETIM 8:
    EC001857 - Frequency converter =< 1 kV
  • ETIM 9:
    EC001857 - Frequency converter =< 1 kV
  • UNSPSC:
    39122001

Environmental

  • SCIP:
    71e4e108-7fa3-4fef-ae88-63d19649578b Finland (FI)
  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
Image 0 alt text
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links