Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: ACH580-01-293A-4+B056

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

ACH580-01-293A-4+B056

General Information

  • Global Commercial Alias:
    ACH580-01-293A-4+B056
  • Product ID:
    3AUA0000083608
  • ABB Type Designation:
    ACH580-01-293A-4+B056
  • EAN:
    6438177306399
  • Catalog Description:
    LV AC wall-mounted drive for HVAC, IEC: Pn 160 kW, 293 A, 400 V, UL: Pld 200 Hp, 260 A (ACH580-01-293A-4+B056)
  • Long Description:
    ACH580 HVAC drive offering has all key features built-in to control fans, pumps and compressors, and more complex equipment like air-handling units and chillers, ensuring smooth, energy-efficient operation of your HVAC systems in normal and mission-critical situations. The built-in features significantly reduce installation time and the intuitive control panel with an HVAC-specific primary settings menu and help assistants makes startup, commissioning and operation easy. The optional Bluetooth® capability enables the commissioning and monitoring of the drive from a distance. The ACH580-01 comes in IP21 enclosure and can be installed on the wall as standard. Also, IP55 and flange mounting units are available.

Ordering

  • Country of Origin:
    Finland (FI)
  • Customs Tariff Number:
    85044086
  • Invoice Description:
    ACH580-01-293A-4+B056 PN: 160 kW, IN: 293 A
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Container Information

  • Gross Volume:
    130.854 dm³

Dimensions

  • Product Net Weight:
    77 kg
    169.756 lb
  • Product Net Depth / Length:
    452.00 mm
    17.795 in
  • Product Net Height:
    965.00 mm
    37.992 in
  • Product Net Width:
    300.00 mm
    11.811 in
  • Package Level 1 Depth / Length:
    1145.00 mm
    45.079 in
  • Package Level 1 Height:
    630.00 mm
    24.803 in
  • Package Level 1 Width:
    485.00 mm
    19.094 in
  • Package Level 1 Units:
    1 carton

Technical

  • Number of Phases:
    3
  • Degree of Protection:
    IP55
  • Enclosure Type NEMA:
    Type12
  • Operating Humidity (RHamb):
    95
  • Multiple Battery Information:
    Lithium Coin, CR2032, 220 mAh, 3 V, 1 pc, 3 g
  • Frequency (f):
    47.5 ... 63 Hz
  • Frame Size:
    R8
  • Input Voltage (Uin):
    380 ... 480 V
  • Communication Protocol:
    BACNET
    CAN
    DeviceNet
    EtherNet/IP
    LON
    MODBUS
    Other Bus Systems
    PROFIBUS
    PROFINET IO
    TCP/IP
  • Number of Hardware Interfaces:
    Industrial Ethernet 0
    Other 2
    Parallel 2
    PROFINET 0
    RS-232 0
    RS-422 0
    RS-485 1
    Serial TTY 0
    USB 1
  • Includes:
    With control unit
    Without optical interface
    With PC connection
  • Analog Inputs:
    2
  • Analog Outputs:
    2
  • Number of Digital In/Outputs:
    6/3
  • Output Current, Heavy-Duty Use (IHD):
    246 A
  • Output Current, Light-Overload Use (ILD):
    278 A
  • Output Current, Normal Use (In):
    293 A
  • Output Power, Heavy-Duty Use (PHD):
    132 kW
  • Output Power, Light-Overload Use (PLD):
    160 kW
  • Output Power, Normal Use (Pn):
    160 kW
  • Apparent Power Output:
    203 kV·A
  • Efficiency Level:
    IE2
  • Standby Loss:
    47 W
  • Complete Drive Module Efficiency (61800-9-2):
    Operating Point Frequency / Current Absolute Loss Efficiency Relative Loss
    0/25 % 981 W 91.8 % 0.5 %
    0/50 % 1382 W 93.9 % 0.7 %
    0/100 % 2541 W 94.3 % 1.3 %
    50/25 % 1088 W 95.5 % 0.5 %
    50/50 % 1582 W 96.5 % 0.8 %
    50/100 % 3032 W 96.6 % 1.5 %
    90/50 % 1907 W 97.7 % 0.9 %
    90/100 % 4071 W 97.5 % 2.0 %
  • Temperature Rating:
    Maximum 40 °C
    Minimum -15 °C

Additional Information

  • Product Main Type:
    ACH580-01
  • Product Name:
    Frequency converter

Classifications

  • ETIM 8:
    EC001857 - Frequency converter =< 1 kV
  • ETIM 9:
    EC001857 - Frequency converter =< 1 kV
  • UNSPSC:
    39122001

Environmental

  • SCIP:
    1b7d3fcb-8dfc-4964-9a9a-bec89b35caf1 Finland (FI)
  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
Image 0 alt text
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links