Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 3AUA0000089107

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

3AUA0000089107

General Information

  • Global Commercial Alias:
    3AUA0000089107
  • Product ID:
    3AUA0000089107
  • ABB Type Designation:
    FENA-11
  • EAN:
    6438177287445
  • Catalog Description:
    FENA-11; Fieldbus kit fena-11

Categories

  • Products » Drives » Drive options » Fieldbus options » FENA - Ethernet adapter
  • Parts & Services » Drives » Low voltage AC drives » Industry-specific drives » Drives for elevators » ACSM1-04xL - elevator drive module
  • Parts & Services » Drives » Low voltage AC drives » Legacy AC drives » ACQ810
  • Parts & Services » Drives » Low voltage AC drives » Legacy AC drives » ACS850-04 - Machinery Drive Module
  • Parts & Services » Drives » Low voltage AC drives » Legacy AC drives » ACSM1-04 - Machinery Drive Module
  • Parts & Services » Power Converters and Inverters » Solar Inverters » Central Inverters » PVS800 » PVS800-57B
Show All...

Where Used (as part of "kit")

Identifier Description Type
3AUA0000151291
Kit
3AXD50000283705
Kit
BSKPVS980-IEC
Basic Spare Part Kit PVS980, IEC Kit
BSKPVS980-UL
Basic Spare Part Kit PVS980, UL Kit

Ordering

  • Customs Tariff Number:
    85049090
  • Invoice Description:
    Fieldbus kit fena-11
  • Minimum Order Quantity:
    1 piece
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Width:
    170 mm
  • Product Net Height:
    45 mm
  • Product Net Weight:
    0.18 kg

Additional Information

  • Country of Origin:
    Finland (FI)
    United States (US)
    Romania (RO)
    China (CN)
    India (IN)
  • Product Main Type:
    FENA-11
  • Product Name:
    Fieldbus options for drives
  • WEEE Category:
    Product Not in WEEE Scope
  • WEEE B2C / B2B:
    Business To Business

Classifications

  • UNSPSC:
    39120000
    39122004
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds