Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: ACS320-03E-01A2-4

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

ACS320-03E-01A2-4

General Information

  • Global Commercial Alias:
    ACS320-03E-01A2-4
  • Product ID:
    3AUA0000105138
  • ABB Type Designation:
    ACS320-03E-01A2-4
  • EAN:
    6438177301592
  • Catalog Description:
    ACS320-03E-01A2-4 Pn 0,37kW, I2n 1,2A, IP20

Ordering

  • Country of Origin:
    China (CN)
  • Customs Tariff Number:
    85044085
  • Invoice Description:
    ACS320-03E-01A2-4 Pn 0,37kW, I2n 1,2A, IP20
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Weight:
    1.8 kg
  • Product Net Depth / Length:
    356 mm
  • Product Net Height:
    127 mm
  • Product Net Width:
    216 mm
  • Package Level 1 Depth / Length:
    348 mm
  • Package Level 1 Height:
    130 mm
  • Package Level 1 Width:
    220 mm

Technical

  • Number of Phases:
    3
  • Degree of Protection:
    IP20
  • Enclosure Type NEMA:
    Open Type
  • Frequency (f):
    50/60 Hz
  • Frame Size:
    R1
  • Input Voltage (Uin):
    380 ... 480 V
  • Mounting Type:
    Module for cabinet building
  • Output Current, Light-Overload Use (ILD):
    1.1 A
  • Output Current, Normal Use (In):
    1.2 A
  • Output Power, Normal Use (Pn):
    0.37 kW
  • Apparent Power Output:
    0.8 kV·A
  • Efficiency Level:
    IE2
  • Standby Loss:
    7 W
  • Complete Drive Module Efficiency (61800-9-2):
    Operating Point Frequency / Current Absolute Loss Relative Loss Efficiency
    0 / 25 % 17 W 2.0 % 75.9 %
    0 / 50 % 17 W 2.1 % 82.7 %
    0 / 100 % 19 W 2.2 % 88.7 %
    50 / 25 % 17 W 2.1 % 86.5 %
    50 / 50 % 18 W 2.1 % 90.7 %
    50 / 100 % 19 W 2.3 % 94.0 %
    90 / 50 % 18 W 2.2 % 94.4 %
    90 / 100 % 20 W 2.5 % 96.4 %
  • Temperature Rating:
    40 °C

Additional Information

  • Product Main Type:
    ACS320
  • Product Name:
    Frequency converter

Classifications

  • UNSPSC:
    39122001

Environmental

  • SCIP:
    ef346626-fde1-43b2-ae88-2b8d14049b9d Finland (FI)
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links