Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3AUA0000107392

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3AUA0000107392

General Information

  • Global Commercial Alias:
    3AUA0000107392
  • Product ID:
    3AUA0000107392
  • ABB Type Designation:
    FDCO-01
  • Catalog Description:
    FDCO-01; Optical DDCS communication 10/10 MBd FDCO-01

Ordering

  • Country of Origin:
    China (CN)
    Finland (FI)
  • Customs Tariff Number:
    85049090
  • Invoice Description:
    Optical DDCS communication 10/10 MBd FDCO-01
  • Made To Order:
    Yes
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Container Information

  • Gross Volume:
    23.625 dm³

Dimensions

  • Product Net Weight:
    0.180 kg
    0.397 lb
  • Product Net Depth / Length:
    450 mm
    17.717 in
  • Product Net Height:
    150 mm
    5.906 in
  • Product Net Width:
    350 mm
    13.780 in
  • Package Level 1 Units:
    0 carton

Technical

  • Frame Size:
    Undefined

Additional Information

  • Product Main Type:
    FDCO-01 RETAIL PACKED
  • Product Name:
    User interfaces for drives

Classifications

  • UNSPSC:
    39120000
    39122004

Environmental

  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links