Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: ACS880-01-032A-3

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

ACS880-01-032A-3

General Information

  • Global Commercial Alias:
    ACS880-01-032A-3
  • Product ID:
    3AUA0000107993
  • ABB Type Designation:
    ACS880-01-032A-3
  • EAN:
    6438177557388
  • Catalog Description:
    ACS880-01-032A-3 PN: 15.0 kW, IN: 32 A

Categories

  • Products » Drives » Low voltage AC drives » Industrial drives » ACS880 single drives » ACS880-01 - Wall-mounted single drive

Ordering

  • Country of Origin:
    Finland (FI)
    Saudi Arabia (SA)
  • Customs Tariff Number:
    85044084
  • EAN:
    6438177557388
  • Invoice Description:
    ACS880-01-032A-3 PN: 15.0 kW, IN: 32 A
  • Made To Order:
    Yes
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Replacement Product ID (NEW):
    3AUA0000153345
  • Selling Unit of Measure:
    piece

Container Information

  • Gross Volume:
    0.1 m³

Dimensions

  • Product Net Height:
    475 mm
  • Product Net Length:
    261 mm
  • Product Net Weight:
    10.8 kg
  • Product Net Width:
    172 mm

Technical

  • Enclosure Class:
    IP21
  • Frequency (f):
    50/60 Hz
  • Input Voltage (Uin):
    380 … 415 V
  • Mounting Type:
    Wall-mounting
  • Number of Phases:
    3
  • Output Current, Heavy-Duty Use:
    25 A
  • Output Current, Light-Overload Use:
    30 A
  • Output Current, Normal Use:
    32 A
  • Output Power, Heavy-Duty Use:
    11 kW
  • Output Power, Light-Overload Use:
    15 kW
  • Output Power, Normal Use:
    15 kW

Additional Information

  • Product Main Type:
    ACS880-01
  • Product Name:
    Frequency converter

Classifications

  • Product Series:
    ACS880
  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • ETIM 7:
    EC001857 - Frequency converter =< 1 kV
  • UNSPSC:
    39122001
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds