Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 3AUA0000108087

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

3AUA0000108087

General Information

  • Global Commercial Alias:
    3AUA0000108087
  • Product ID:
    3AUA0000108087
  • ABB Type Designation:
    DCPT-01
  • EAN:
    6438177301073
  • Catalog Description:
    DCPT-01; Software kit dcpt-01

Categories

  • Products » Drives » Software Tools » Build Tools » Drive composer
  • Parts & Services » Drives » Services » Spares and Consumables » Parts

Where Used (as a spare part for "Products")

Identifier Description Qty Unit Of Measure
DC_Drives_Sales_Options No Description Available 1 piece

Ordering

  • Country of Origin:
    Finland (FI)
    Germany (DE)
    India (IN)
  • Customs Tariff Number:
    85049090
  • EAN:
    6438177301073
  • Invoice Description:
    Software kit dcpt-01
  • Made To Order:
    Yes
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Container Information

  • Gross Volume:
    0 m³

Dimensions

  • Product Net Height:
    0.11 mm
  • Product Net Length:
    0.11 mm
  • Product Net Weight:
    0.1 kg
  • Product Net Width:
    0.11 mm

Additional Information

  • Product Main Type:
    DCPT-01
  • Product Name:
    Build tools for drives

Classifications

  • UNSPSC:
    39122004

Environmental

  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds