Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 3AUA0000108878

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

3AUA0000108878

General Information

  • Global Commercial Alias:
    3AUA0000108878
  • Product ID:
    3AUA0000108878
  • ABB Type Designation:
    DPMP-01
  • EAN:
    6438177304845
  • Catalog Description:
    DPMP-01; Control panel kit dpmp-01

Categories

  • Products » Drives » Drive options » User interface options » DPMP-01 - Panel flush mounting kit
  • Parts & Services » Drives » Services » Spares and Consumables » Parts
  • Parts & Services » Power Converters and Inverters » Solar Inverters » Central Inverters » PVS800 » PVS800-57B

Where Used (as a spare part for "Products")

Identifier Description Qty Unit Of Measure
PVS800-57B-1645kW-C No Description Available 1 piece
PVS800-57B-1732kW-C No Description Available 1 piece
DC_Drives_Sales_Options No Description Available 1 piece

Ordering

  • Customs Tariff Number:
    85049090
  • Invoice Description:
    Control panel kit dpmp-01
  • Minimum Order Quantity:
    1 piece
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Width:
    138 mm
  • Product Net Height:
    85 mm
  • Product Net Weight:
    0.3 kg

Container Information

  • Package Level 1 Units:
    0 carton

Additional Information

  • Country of Origin:
    Finland (FI)
    Germany (DE)
    United States (US)
    China (CN)
    India (IN)
  • Product Main Type:
    DPMP-01
  • Product Name:
    User interfaces for drives
  • WEEE Category:
    Product Not in WEEE Scope
  • WEEE B2C / B2B:
    Business To Business

Classifications

  • UNSPSC:
    39122004
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds